text.skipToContent text.skipToNavigation
EN
Choose your language

23404

Universal joints double with plain bearing, DIN 808

  • For transmission of torques with different working angles
  • Swivelling by 90°
  • Hardened
Special features:

from £36.81

plus sales tax
13 results found

Description

Material
Steel.
Version
Joint and bearing hardened
Note
Double universal joints with plain bearing can be swivelled by 90°.

Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°.

* Bore depth is less than by DIN 808.