text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Cardan Shaft
Version 1
extendable
Body material
steel
Body surface finish
bright
D=Fastening hole
16
L=Length
340
MB=Stat. fracture torque NM
140
PR=Square shaft profile
12
D1
25
Extendibility
110
L1
74
L2
160

Description

Material
Steel.
Version
Bright.
Note
These cardan shafts consist of two robust universal joints, one square shaft and a sliding sleeve. They are available in any desired length on request. Telescopic cardan shafts are suitable for manual drives or short-term machine drives at low speed.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought