text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Cardan Shaft
Version 1
extendable
Body material
steel
Body surface finish
bright
D=Fastening hole
10
L=Length
230
MB=Stat. fracture torque NM
35
PR=Square shaft profile
8
D1
16
Extendibility
80
L1
52
L2
120

Description

Material
Steel.
Version
Bright.
Note
These cardan shafts consist of two robust universal joints, one square shaft and a sliding sleeve. They are available in any desired length on request. Telescopic cardan shafts are suitable for manual drives or short-term machine drives at low speed.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought