Cardan Joint
double
steel
hardened
- For transmission of torques with different working angles
- Swivelling by 90°
- Hardened
£115.56
plus sales tax
Added to your shopping cart
Designation
Cardan Joint
Version 1
double
Version 2
with plain bearing
Product type
reamed hole without slot
DIN Standard
DIN 808
Body material
steel
Body surface finish
hardened
D=Fastening hole
25
L=Length
160
MB=Static fracture torque NM
1200
Mmax=Max. torque NM
210
B
8
D1
50
L1
52
L2
25*
L3
56
T
28,3
Description
Material
Steel.
Version
Joint and bearing hardened
Note
Double universal joints with plain bearing can be swivelled by 90°.
Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°.
* Bore depth is less than by DIN 808.
Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°.
* Bore depth is less than by DIN 808.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.