Cardan Joint
double
steel
bright
- For transmission of torques with different working angles
- Suitable for short-term drives with low speed
- Swivelling by 70°
£125.13
plus sales tax
Added to your shopping cart
Designation
Cardan Joint
Version 1
double
Version 2
with plain bearing
Product type
reamed hole with slot
DIN Standard
DIN 808-G
Body material
steel
Body surface finish
bright
D=Fastening hole
32
L=Length
188
MB=Static fracture torque NM
1100
Mmax=Max. torque NM
180
B
10
D1
50
L1
66
L2
40
L3
56
T
35,3
Description
Material
Steel.
Version
Bright.
Note
Robust universal joints are suitable for manual drives of elevating platforms, slides, shutters etc. or for short-time machine drives at low speed.
Double universal joints with plain bearing can be swivelled by 70°.
Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°.
Double universal joints with plain bearing can be swivelled by 70°.
Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.