text.skipToContent text.skipToNavigation
EN
Choose your language

22500

Worm gears, right-hand centre distance 35 mm

  • Suitable for permanent operation at high speeds and high torques
  • Engagement angle 15°
  • For production of worm gears with an axis angle of 90°
  • Worm screw case-hardened and ground
  • Ready to install
Special features:

from £24.83

plus sales tax
  • 1(current)
  • 2
32 results found
  • 1(current)
  • 2

Description

Material
Worm screw steel.
Worm wheel CuZn37Mn3Al2PbSi-S40.
Version
Worm screw with right-hand pitch, case-hardened HV 620 – 700, flanks and hole ground.
Note for ordering
Wheels/screws can only be combined to form a worm gear if they have the same centre distance and transmission ratio.
Note
A worm gear consists of a worm screw (shaft) and a worm wheel. Suitable for forming worm drives with a 90° shaft angle. A worm drive enables very large speed reduction ratios with a single stage.

The toothing has the flank shape K. The engagement angle is 15°. The worm gears are pre-bored.

The stated T2 output torques are the permissible output torques on the worm wheel. These apply for an input speed of 2800 rpm of the worm screw.

The worm gears are suitable for continuous operation at high speeds and high torques.
Drawing reference
1) ground