{"product":{"productId":"agid.22326","price":4.07,"name":"V-belt pulleys, grey cast iron for mounting with taper clamping bushes"},"currency":"GBP"}
Material
Grey cast iron EN-GJL-250.
Version
Phosphated
Show more
Show less
Description
Material
Grey cast iron EN-GJL-250.
Version
Phosphated
Note
V-belt pulleys for use with narrow V-belt DIN 2215 and V-belt DIN 7753.
The V-belt pulleys are based on DIN 2211 or DIN 2217. They have a conical bore for taper clamping bushes. The taper clamping bushes must be ordered separately and are available for various shaft diameters.
The V-belt pulleys are statically balanced according to ISO 1940 quality class G6,3.
The V-belt pulleys are designed for a maximum circumferential speed of 35 m/s.
The V-belt pulleys are based on DIN 2211 or DIN 2217. They have a conical bore for taper clamping bushes. The taper clamping bushes must be ordered separately and are available for various shaft diameters.
The V-belt pulleys are statically balanced according to ISO 1940 quality class G6,3.
The V-belt pulleys are designed for a maximum circumferential speed of 35 m/s.
Accessory
Taper clamping bushes 23200.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.