{"product":{"productId":"agid.22652","price":80.04,"name":"Worm drives"},"currency":"GBP"}
Material
Housing die-cast zinc.Worm screw and worm wheel steel.
Version
Housing bright.
Worm screw and worm wheel case hardened.
Worm screw and worm wheel case hardened.
Show more
Show less
Description
Material
Housing die-cast zinc.Worm screw and worm wheel steel.
Version
Housing bright.
Worm screw and worm wheel case hardened.
Worm screw and worm wheel case hardened.
Note
Compact, universally applicable and maintenance-free worm drive in one size with a centre distance of 25 mm and 4 different ratios. The rotation direction of the shaft is arbitrary. Compact design with maximum torque, ruggedness and smooth power transmission distinguish these gearboxes. A flexible screw mounting enables easy installation.
These worm gears are designed for manual operation.
Drive is provided by a 7 AF hexagon socket. Output via a 10 AF hexagon socket.
These worm gears are designed for manual operation.
Drive is provided by a 7 AF hexagon socket. Output via a 10 AF hexagon socket.
Drawing reference
1) Drive
2) Output
2) Output
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.