text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Version
Single-stage.
Note
Planetary gearing for stepper motors of the NEMA 23 and NEMA 34 size. Suitable for all mounting positions. Maintenance-free thanks to lifetime lubrication. The planetary gearing is self-centring, equipped with a flange adapter system and axial length compensation.
Technical Data
Gear stages: 1
Nominal input speed: 3000 rpm
Max. input speed: 6000 rpm
Rating: IP64
Service life: ~20000 h
Mounting position: arbitrary
Temperature range
-25°C to +90°C (short-term up to +120°C)
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought