{"product":{"productId":"agid.20283","price":114.24,"name":"Bevel gears"},"currency":"GBP"}
Material
Housing aluminium. Bevel gears steel.
Version
Housing anodised.
Bevel gears surface hardened.
Ball bearing with rubber sealing washer RS.
Bevel gears surface hardened.
Ball bearing with rubber sealing washer RS.
Show more
Show less
Description
Material
Housing aluminium. Bevel gears steel.
Version
Housing anodised.
Bevel gears surface hardened.
Ball bearing with rubber sealing washer RS.
Bevel gears surface hardened.
Ball bearing with rubber sealing washer RS.
Note
Universally applicable and maintenance-free bevel gear in seven different sizes with the ratio 1:1. The housing is sealed to prevent grease leakage and keep dust out. Can be mounted in any position. The rotation direction is arbitrary.
- smooth power transmission
- simple screw fastening
- quiet
- smooth power transmission
- simple screw fastening
- quiet
Technical Data
Duty cycle: 20% (at 5 min.)
Service life: ca. 1000 hours (at full load, speed 500 rpm and duty cycle 20%)
Service life: ca. 1000 hours (at full load, speed 500 rpm and duty cycle 20%)
Temperature range
-20 °C to +60 °C.
Attention
FR permissible radial force at FA=0
FA permissible axial force st FR=0
The keys are not aligned to each other.
FA permissible axial force st FR=0
The keys are not aligned to each other.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.