text.skipToContent text.skipToNavigation
EN
Choose your language

22710

Bevel gears plastic housing

  • For redirecting rotational movements by 90°
  • Maintenance-free
  • Direction of rotation is arbitrary
  • Bevel gears case hardened
  • Housing made of fibreglass reinforced plastic
Special features:

from £18.72

plus sales tax
9 results found

Description

Material
Housing fibreglass reinforced plastic.
Bevel gears steel.
Version
Bevel gears case hardened.
Ball bearings with sealing washers.
Note
Universally applicable and maintenance-free bevel gear transmission for redirecting rotational movements by 90°. The rotation direction is arbitrary.

These bevel gears are suitable for manual drives and for temporary mechanical drives at a low speed.

Power input over a hexagon socket. Power output over a hexagon socket or an hexagonal drive shaft.
Technical Data
Duty cycle: 20% (at 5 min.)
Temperature range
0 °C to +40 °C.