Bevel Gear
plastic
red
- For redirecting rotational movements by 90°
- Maintenance-free
- Direction of rotation is arbitrary
- Bevel gears case hardened
- Housing made of fibreglass reinforced plastic
£41.68
plus sales tax
Added to your shopping cart
Designation
Bevel Gear
Form
B
Body material
plastic
Body colour
red
L=Length
80
M=Max. driving torque Nm
5,5
U=Transmission ratio
1:1
U=max speed rpm
150
SW1
7
SW2
7
Description
Material
Housing fibreglass reinforced plastic.
Bevel gears steel.
Bevel gears steel.
Version
Bevel gears case hardened.
Ball bearings with sealing washers.
Ball bearings with sealing washers.
Note
Universally applicable and maintenance-free bevel gear transmission for redirecting rotational movements by 90°. The rotation direction is arbitrary.
These bevel gears are suitable for manual drives and for temporary mechanical drives at a low speed.
Power input over a hexagon socket. Power output over a hexagon socket or an hexagonal drive shaft.
These bevel gears are suitable for manual drives and for temporary mechanical drives at a low speed.
Power input over a hexagon socket. Power output over a hexagon socket or an hexagonal drive shaft.
Technical Data
Duty cycle: 20% (at 5 min.)
Temperature range
0 °C to +40 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.