text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Bevel Gear
Body material
aluminium
Component material
steel
Body surface finish
anodised
D=Diameter
12
FA=Shaft load N
550
FR=Shaft load N
550
Mmax=Max. torque NM
10 / 4 / 2
N=Speed range rpm
100 / 500 / 1000
U=Transmission ratio
1:1
A
13
A1
17,5
A2
13,5
A3
13
A4
16
B
35
D1
M05X8
D2
4,1
D3
M04X10
D4
M04X8
D5
30
L
60
L1
16
L2
42,5
S
4
S1
12
S2
1,5
T
2,1

Description

Material
Housing aluminium. Bevel gears steel.
Version
Housing anodised.
Bevel gears surface hardened.
Ball bearing with rubber sealing washer RS.
Note
Universally applicable and maintenance-free bevel gear in seven different sizes with the ratio 1:1. The housing is sealed to prevent grease leakage and keep dust out. Can be mounted in any position. The rotation direction is arbitrary.

- smooth power transmission
- simple screw fastening
- quiet
Technical Data
Duty cycle: 20% (at 5 min.)
Service life: ca. 1000 hours (at full load, speed 500 rpm and duty cycle 20%)
Temperature range
-20 °C to +60 °C.
Attention
FR permissible radial force at FA=0
FA permissible axial force st FR=0

The keys are not aligned to each other.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought