{"product":{"productId":"agid.14807","price":7.13,"name":"Toothed belts by the meter, AT 5 profile "},"currency":"GBP"}
- Uniform force distribution and reduced tooth deformation due to reinforced steel tension cords
- High break load
- Low belt elongation
- Smooth belt movement
- Belts can be welded.
Description
Material
Polyurethane (PU) with steel cord reinforcement.
Note
Toothed belt with trapezoidal profile and reinforced steel cord (compared to T-Series). Optimised tooth profile for more uniform force distribution and lower tooth deformation under load. High-performance steel cord reinforcement for high breaking strength and low belt extension. Reduced polygon effect for quieter belt operation. Especially well-suited for linear drives and low power transmission where exact axial and angular positioning are required. Polyurethane belts may be welded. The power transmission rating of welded belts drops by about 50%.
Width tolerance: ±0.5 mm
Thickness tolerance: ±0.2 mm
Width tolerance: ±0.5 mm
Thickness tolerance: ±0.2 mm
On request
Other lengths.
AT5 pitch in 5 mm length increases.
AT10 pitch in 10 mm length increases.
Maximum belt length 100 metres.
AT5 pitch in 5 mm length increases.
AT10 pitch in 10 mm length increases.
Maximum belt length 100 metres.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.