text.skipToContent text.skipToNavigation
EN
Choose your language

22052

Toothed belts, T5 profile

  • Ideal for drives with high belt flexibility
  • High power transmission
  • Low belt elongation
  • Highest abrasion resistance
  • Very good chemical resistance

from £3.43

plus sales tax
  • 1(current)
  • 2
  • 3
186 results found
  • 1(current)
  • 2
  • 3

Description

Material
Polyurethane (PU) with steel cord reinforcement.
Note
Endless toothed belt with trapezoidal profile to DIN 7721 T1 with metric pitch. Ideal for drives with high belt flexibility. Permits smallest pulley diameters. The toothed belts are intended for drives where precision is a requirement, safety is important and the effects of chemicals are a concern.
Temperature range
from -30°C to +90°C
Features
- maintenance-free
- high-power transmission
- minimal belt extension
- accurate positioning and angles
- very good chemical resistance, especially to oils, greases and fuels
- extremely high abrasion resistance
- transmits power up to 30 kW
- reliable speed up to 10,000 rpm