text.skipToContent text.skipToNavigation
EN
Choose your language

22002

Toothed belt pulleys, T10 profile

  • Standard T-profile acc. to DIN 7721 T2
  • Trapezoidal toothing with metric pitch
Special features:

from £5.53

plus sales tax
  • 1(current)
  • 2
  • 3
56 results found
  • 1(current)
  • 2
  • 3

Description

Material
Aluminium.
Rim flanges, steel.
Version
Aluminium bright.
Rim flanges, electro zinc-plated.
Note
Standard T-profile to DIN 7721 T2 with metric pitch (trapezoidal toothing). At least one toothed belt pulley must have rim flanges. The toothed belt pulleys have a centre or pilot hole.