Toothed Pulley
grey cast iron
phosphated
- Standard HTD profile
- Semicircular toothing with metric pitch
- Conical hole for taper clamping bushes
£20.28
plus sales tax
Added to your shopping cart
Designation
Toothed Pulley
Form
A
Version 2
for taper bush 1610
ISO standard
1940
Body material
grey cast iron
Body surface finish
phosphated
B=Width
20,5
BW=Belt width
15
D=Diameter
114,59
N=No. of teeth
72
P=Profile
HTD5M
D1 max.
92
D3
113,45
D4 max.
121
L
25
Description
Material
Steel or grey cast iron.
Version
Phosphated
Note
Standard HTD profile with metric pitch (rounded toothing). At least one toothed belt pulley must have a rim flange. Conical hole for taper clamping bushes. The taper clamping bushes must be ordered separately and are available for various shaft diameters. Pulleys with a taper hole are statically balanced as per ISO 1940 grade G16.
Accessory
Taper clamping bushes 23200.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.