Toothed Pulley
aluminium
phosphated
- Standard HTD profile
- Semicircular toothing with metric pitch
£29.59
plus sales tax
Added to your shopping cart
Designation
Toothed Pulley
Form
G
Body material
aluminium
Body surface finish
phosphated
B=Width
30
BW=Belt width
25
D2=max.
8
D=Diameter
95,49
N=No. of teeth
60
P=Profile
HTD5M
D1 max.
50
D3
94,35
L
40
Description
Material
Steel.
Version
Phosphated
Note
Standard HTD profile with metric pitch (half-round toothing). At least one belt pulley must have a rim flange. The toothed belt pulleys have a centre bore or a pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the toothed belt pulleys are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.
The pulleys may be recessed on the sides.
The pulleys may be recessed on the sides.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.