Toothed Pulley
aluminium
bright
- Standard AT profile
- Trapezoidal toothing with metric pitch
- -
£20.77
plus sales tax
Added to your shopping cart
Designation
Toothed Pulley
Form
A
Body material
aluminium
Component material
steel
Body surface finish
bright
Component surface finish
galvanised
B=Width
21
BW=Belt width
16
D2=max.
32
D=Diameter
101,86
N=No. of teeth
32
P=Profile
AT10
D1
65
D3
100
D4
106
Form definition
with rim flanges
L
31
Description
Material
Aluminium.
Rim flanges, steel.
Rim flanges, steel.
Version
Aluminium bright.
Rim flanges, electro zinc-plated.
Rim flanges, electro zinc-plated.
Note
Standard AT profile with metric pitch (trapezoidal toothing). At least one belt pulley must have a rim flange. The toothed belt pulleys have a centre bore or a pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the toothed belt pulleys are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.
The pulleys may be recessed on the front side.
The pulleys may be recessed on the front side.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.