text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Toothed Belt
DIN Standard
7721
Body material
polyurethane
Body colour
grey
BW=Belt width
10
FT=Strand tension max. N
320
L=Length
2500
P=Profile
T5
L max.
100M

Description

Material
Polyurethane (PU) with steel cord reinforcement.
Note
Toothed belt with trapezoidal profile to DIN 7721 T1. Intended especially for drives subject to high bending loads. May be used for pulleys with a very small diameter. Generally used for linear drives, low-power transmission and transport applications. Polyurethane belts may be welded. The power transmission rating of welded belts drops by about 50%.

Width tolerance: ±0.5 mm
Thickness tolerance: ±0.2 mm
On request
Other lengths.
With T5 pitch, in 5 mm increments.
With T10 pitch, in 10 mm increments.
Maximum belt length 100 metres.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought