text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Splined Shaft
DIN Standard
7721
Body material
aluminium
Body surface finish
bright
D=Diameter
32,7
L=Length
160
N=No. of teeth
21
P=Profile
T5
L1
160

Description

Material
Aluminium.
Version
Bright.
Note
Standard T-profile to DIN 7721-2 with metric pitch (trapezoidal toothing). For manufacturing your own toothed wheels
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range