{"product":{"productId":"agid.16057","price":13.77,"name":"Steel spur gears, module 3, milled toothing, straight-tooth design, 20° engagement angle, Form A, with hub"},"currency":"GBP"}
	
- Application sectors: machine construction, plant construction, material handling, robotics
 - Drill hole can be machined afterward
 
Description
							Material
						
						
								Steel 1.0503 (C45).
					
							Version
						
						
								Milled toothing, straight teeth.
Engagement angle 20°, bright.
					Engagement angle 20°, bright.
							Note
						
						
								The spur gears have a centre bore or are pre-drilled (this may vary depending on the manufacturing process). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore that the spur gears are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. 
In order to achieve exact concentricity between the toothing and the bore, we recommend enlarging the pilot hole to the required diameter on a lathe. Alternatively, bushes can be fitted by the customer to reduce the diameter.
					In order to achieve exact concentricity between the toothing and the bore, we recommend enlarging the pilot hole to the required diameter on a lathe. Alternatively, bushes can be fitted by the customer to reduce the diameter.
            Important note on downloading CAD models
        In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.