text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Gear Rack
Version 1
straight
Version 2
round
Body material
steel
Body surface finish
bright
B=Width
15
H=Height
25
L=Length
500
D
25
H1
22,5
Module
2,5

Description

Material
Steel 1.0503 (C45).
Version
Milled toothing, straight teeth.
Engagement angle 20°, bright.
Outside diameter ground, tolerance h6.
Note
The gear rack teeth are cut using a hob mill.
This results in minus tolerances for dimensions H and H1:
up to module 2: -0.2 mm.
module 2.5 to 3: -0.3 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought