Gear Rack
straight
steel
bright
- Suitable for continuous assembly
- Application sectors: machine construction, plant construction, material handling, robotics
£122.40
plus sales tax
Added to your shopping cart
Designation
Gear Rack
Version 1
straight
Version 2
square
Body material
steel
Body surface finish
bright
B=Width
50
H=Height
50
L=Actual length
1005,31
L=Nominal length
1000
H1
45
Module
5
Description
Material
Steel 1.0503 (C45).
Version
Milled toothing, straight teeth.
Engagement angle 20°, bright.
Engagement angle 20°, bright.
Note
The gear racks are suitable for mounting in series.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.