text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Gear Rack
Version 1
straight
Version 2
square
Body material
steel
Body surface finish
bright
B=Width
30
H=Height
30
L=Actual length
1008,45
L=Nominal length
1000
H1
27
Module
3

Description

Material
Steel 1.0503 (C45).
Version
Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note
The gear racks are suitable for mounting in series.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought