text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Gear Rack
Version 1
straight
Body material
polyketone
B=Width
12
H=Height
12
L=Length
250
H1
10,5
H2
8,75
Module
1,5

Description

Material
Polyacetal (POM) or polyketone (PK).
Version
Injection moulded, straight teeth. Engagement angle 20°.
Polyacetal, white.
Polyketone, ivory tone.
Note
Polyacetal: Standard material with high hardness grade and low coefficient of friction.
Polyketone: Material with significantly longer service life, higher power transmission and greater security against tooth breakage due to the extraordinarily high wear resistance and very good tribological properties.

Can be used under water and other media.

Due to the material properties, plastic gear racks are not straightened.

L= nominal length 250 mm. The actual length is roughly a whole multiple of the pitch.
Temperature range
-40 °C to +140 °C (taking amount and duration of load into account).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought