Sprocket
2x
steel
bright
- Suitable for roller chains acc. to DIN ISO 606
- Pre-drilled
- With hub on one side
£2.52
plus sales tax
Added to your shopping cart
Designation
Sprocket
Version 1
2x
Version 2
pre-drilled
DIN ISO standard
606
Body material
steel
Body surface finish
bright
D1=Pitch circle diameter
27,85
N=No. of teeth
9
B1
5,2
B2
15,4
C
1
D
31,5
D2
18
D3 max.
8
Division inches
3/8X7/32
Division mm
9,525X5,72
ISO No.
06B-2
ISO No.
06B-2
L
25
R
10
Description
Material
Steel C45.
Version
Bright, not hardened.
Note
Sprockets with hub one side for DIN ISO 606 roller chains.
The sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
The sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.