text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Mounting Angle
Size
1
Body material
steel
Body surface finish
galvanised
D2=Diameter
6,5
A
12
B
30
D3
5,5
D4
7
D5
13
H
46
H1
35
H2
27
L
50
L1
30
L2
10
Suitable for clamping element
1
T
4

Description

Material
Steel.
Version
Electro zinc-plated (sizes 5 and 6 painted).
Note
The angle bracket enables easy mounting of the clamping elements directly on the machine component. The bore D2 serves to hold the clamping element. The clamping element can be mounted on the front or rear of the bracket.

The bores D3 enable the bracket to used for other applications.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought