{"product":{"productId":"agid.17662","price":0.77,"name":"Links DIN ISO 606, Form L"},"currency":"GBP"}
- Suitable for single roller chains DIN ISO 606
Description
Material
Steel.
Note
Connecting links for single DIN ISO 606 roller chains.
If there is an odd number of links, offset links are required to close the chain. Using offset links reduces the power and tensile strength by 20%.
If there is an odd number of links, offset links are required to close the chain. Using offset links reduces the power and tensile strength by 20%.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.