{"product":{"productId":"agid.17662","price":0.67,"name":"Links DIN ISO 606, Form E"},"currency":"GBP"}
- Suitable for single roller chains DIN ISO 606
Description
Material
Steel.
Note
Links for single roller chains acc. to DIN ISO 606.
With Form E, the spring clips must be mounted with the closed end pointing in the direction of travel.
Offset links are required to close the chain if there is an odd number of links. Using offset links reduces the power and tensile strength by 20%.
With Form E, the spring clips must be mounted with the closed end pointing in the direction of travel.
Offset links are required to close the chain if there is an odd number of links. Using offset links reduces the power and tensile strength by 20%.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.