text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Link
Form
E
Version 1
1x
DIN ISO standard
606
Body material
steel
For=Suitable for chain sprocke
5/8X3/8
Form definition
link with spring clip connection
ISO No.
10B-1
ISO No.
10B-1
P
15,875

Description

Material
Steel.
Note
Links for single roller chains acc. to DIN ISO 606.

With Form E, the spring clips must be mounted with the closed end pointing in the direction of travel.

Offset links are required to close the chain if there is an odd number of links. Using offset links reduces the power and tensile strength by 20%.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought