text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Idler Sprocket
Version 1
single
Version 2
with ball bearing
Body material
steel
Steel code
C45
D1=Pitch circle diameter
98,14
N=No. of teeth
12
B1
16,2
C
2,5
D
109,7
D2
47
D3
20 +0,1
Division inches (PxB1)
1X17,02
Division inches (PxB1)
1X17,02
Division mm (PxB1)
25,4X17,02
ISO No.
16B-1
ISO No.
16B-1
L1
14
L2
17,7

Description

Material
Sprocket steel C45.
Ball bearing made from ball-bearing steel.
Note
Ready-to-install idler sprockets complete with ball bearing. For DIN ISO 606 roller chains. The ball bearings are sealed both sides, permanently lubricated and therefore maintenance-free.
Temperature range
-20°C to +120°C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought