text.skipToContent text.skipToNavigation
EN
Choose your language

22281-16

Clamping elements with front fastening

  • Integrated highly elastic, shape-retaining natural rubber buffer
  • Ready-to-install tensioning unit suitable for tensioning chain and belt drives
  • Suitable for both tensioning directions
  • Maintenance-free
Special features:

from £33.02

plus sales tax

Description

Material
Housing sintered steel, from size 5 EN-GJS-400-15.
Clamping arm S235JR steel.
Buffer natural rubber.
Screw steel.
Version
Steel parts painted.
Screw ISO 4762, grade 8.8, electro zinc-plated.
Note
Clamping element with integrated highly elastic, shape-retaining natural rubber buffer.

Together with a chain tensioner set, sprocket set or a tension pulley, the clamping element makes a ready-to-install tensioning unit suitable for tensioning chain and belt drives. Suitable for both tensioning directions. The clamping elements are maintenance-free and tear-off resistant.

The clamping element is fastened to the machine component with a screw. If necessary, a heavy-duty dowel pin can be inserted in the positioning notch “P” for torque support.
Temperature range
-55 °C to +85 °C.