text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clamping Element
Size
5
Body material
stainless steel
Body surface finish
bright
AD=Screw tightening torque
199
D1=Diameter
20,5
A1
175
A2
135
A3
42
B
60
D
98
D2
M16
F1 (N)
1500
F2 (N)
1940
H
205
L
130+2 -0,5
L1
40
L2
15
L3
8
P
12
S1
93

Description

Material
Housing 1.4308 stainless steel, from size 5 1.4301.

Clamping arm 1.4301 stainless steel.

Buffer natural rubber.

Screw stainless steel A2.
Version
Housing and lever arm bright.
Screw ISO 4017, grade 70, bright.
Note
Clamping element with integrated highly elastic, shape-retaining natural rubber buffer.

Together with a chain tensioner set, sprocket set or a tension pulley, the clamping element makes a ready-to-install tensioning unit suitable for tensioning chain and belt drives. Suitable for both tensioning directions. The clamping elements are maintenance-free and tear-off resistant.

The clamping element is fastened to the machine component through a bore. If necessary, a heavy-duty dowel pin can be inserted in the positioning notch “P” for torque support.
Temperature range
-55 °C to +85 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought