text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Chain Tensioner Set
Version 1
duplex
Body material
plastic
AD=Screw tightening torque
35
D=Thread
M12
A
39 - 54
B1
19,5
ISO No.
12B-2
ISO No.
12B-2
L
80
Suitable for clamping element
4
X
147
Y
80

Description

Material
Tensioner Vesconite® plastic.
Screw and nut steel.
Version
Screw ISO 4017, grade 8.8, electro zinc-plated.
Nut ISO 4035, grade 8, electro zinc-plated.
Note
For tensioning roller chains. The chain tensioner set can be combined with all tensioning elements to form a ready-to-install chain. The symmetrical design enables use on both sides. Large radii ensure very quiet running. The high-quality plastic does not require any lubrication.

The maximum chain speed should not exceed 1.5 m/s in continuous use.
Temperature range
-40 °C to +120 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought