text.skipToContent text.skipToNavigation
EN
Choose your language

22281-20

Angle bracket for clamping elements

  • Simple assembly of clamping elements
  • Mounting on front or rear of bracket
Special features:

from £8.26

plus sales tax

Description

Material
Steel.
Version
Electro zinc-plated (size 5 painted).
Note
The angle bracket enables easy mounting of the clamping elements directly on the machine component. The bore D2 serves to hold the clamping element. The clamping element can be mounted on the front or rear of the bracket.

The bores D3 enable the bracket to used for other applications.