Bevel Gear
straight
steel
bright
- Axis angle 90°
- Serve to provide angular torque transmission in machine and plant construction
£21.78
plus sales tax
Added to your shopping cart
Designation
Bevel Gear
Version 1
straight
Body material
steel
Body surface finish
bright
D1=Pitch circle diameter
40
D3=Fastening hole
12
L=Width
28,1
N=No. of teeth
16
U=Transmission ratio
1:1
A
40
B
10
D
43,5
D1
40
D2
30,3
D3
12
L
28,1
L1
15,2
Module
2,5
Description
Material
Steel 1.0503 (C45).
Version
Milled toothing, straight teeth.
Engagement angle 20°, bright.
Axis angle = 90°.
Engagement angle 20°, bright.
Axis angle = 90°.
Note for ordering
Bevel gears are supplied singly. To obtain a pair of bevel gears, please order the specified mating gear as well.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.