Telescopic Rail
s-form
ball-bearing steel
- Full extension comprising two guide rails and one intermediate element
- Strokes of up to 1516 mm
- High load rating of up to 4590 N with low deflection
- High area moment of inertia and high rigidity
- Hardened tracks and balls
£501.73
plus sales tax
Added to your shopping cart
Designation
Telescopic Rail
Size
35
Version 1
s-form
Body material
ball-bearing steel
B=Width
104
H=Height
22,5
L=Length
690
N=No. of holes
9 (7 accessible)
S=Travel
734
A
30,5
A1
43
C0Y (N)
2132
D1
M06
L max.
1730
Description
Material
Balls, rails and runners roller bearing steel.
Version
Rail and runner electro zinc-plated.
Tracks inductive hardened.
Balls hardened.
Tracks inductive hardened.
Balls hardened.
Note for ordering
Sold individually.
Note
Full extension consisting of two guide rails as fixed and moving elements and an S-shaped intermediate element. This has a high area moment of inertia and high rigidity with a slim construction. This results in a high load rating with a low amount of bending in the extended state. The maximum travel is greater than the closed length of the telescopic rail.
Use grade 10.9 DIN EN ISO 10642 countersunk screws to install the rail.
The maximum traversing speed is 0.8 m/s.
Application temperature -30 °C to +110 °C.
Use grade 10.9 DIN EN ISO 10642 countersunk screws to install the rail.
The maximum traversing speed is 0.8 m/s.
Application temperature -30 °C to +110 °C.
On request
Other lengths (steps 80 mm).
Size 28 up to max. 1490 mm.
Size 35 up to max. 1730 mm.
Size 43 up to max. 1970 mm.
Size 28 up to max. 1490 mm.
Size 35 up to max. 1730 mm.
Size 43 up to max. 1970 mm.
Drawing reference
1) for countersunk screw DIN EN ISO 10642
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.