Scale
horizontal
aluminium
black
ground and anodized
- Application sectors: machines, worktables, workbenches
- Glare-free readability
- Solid design
- Different types available on request
£44.78
plus sales tax
Added to your shopping cart
Designation
Scale
Version 1
horizontal
Product type
scale
Body material
aluminium
Body colour
black
Body surface finish
ground and anodized
B=Width
30
H=Height
6
L1=Total length
1000
L=Length
1000
N=Zero point
left
S=Scaling
bottom
T=Division
1 MM
Fastening type
self adhesive
N
left
S
bottom
Description
Material
Aluminium.
Version
Scale surface ground and black anodised
Note
Rigid, heavy-duty design aluminium linear scales.
Cross section 30 x 6 mm.
Black anodised surface and high contrast graduations for legibility without shading.
The graduations are deep lasered.
Cross section 30 x 6 mm.
Black anodised surface and high contrast graduations for legibility without shading.
The graduations are deep lasered.
On request
– Zero mark right or centre
– Graduations top or both sides
– Other lengths
– Graduations top or both sides
– Other lengths
Drawing reference
1) counterbore to DIN 74-B f 5
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.