text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Traverse
Version 1
movable
Body material
aluminium
A=Length
85
B=Width
14
D=Fastening hole
12
F=Through hole f sock.head scr
6,6
H=Height
28
E
70
E1
42
H1
14
M
M06

Description

Material
Aluminium.
Version
Bright.
Note
Traverse with two bores for easy and secure clamping and fastening of guide shafts. For the assembly of prefabricated table units with our Quadro linear housing units 21550 or 21555.

By fixed mounted linear bearing units these traverses permit the shaft to travel with the travers.
Drawing reference
1) centring hole
Accessory
Precision guide shafts 21595.
Fastening screws 07160 or 07161.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought