text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Shaft Support
Size
40
Body material
aluminium
A=Width
73
G=Through hole f sock.head scr
M10X30
L=Length
600
B
17
D
40
D1
9
E
55
E1
200
H
50
H1
8
H2
10,5
W
15

Description

Material
Aluminium.
Version
Bright.
Note
Shaft supports are required to support shafts in conjunction with open linear ball bearings.
Shafts supported along the entire length result in particularly rigid assemblies, in many cases however, sectional supports suffice.
The standard length of our shaft supports is 600 mm. These can be shortened or set in series to produce longer supports.
Accessory
Precision guide shafts with fastening holes 21590.
Fastening screws 07160.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range