text.skipToContent text.skipToNavigation
EN
Choose your language

21550

Linear housing units quadro, closed

  • Precision housing in lightweight design
  • Assembled self-aligning linear ball bearings
  • With integrated seals
Special features:

from £133.00

plus sales tax

Description

Material
Housing aluminium
Version
Housing bright.
Note
Ready to install linear housing units consisting of an extruded aluminium housing with four self-aligning linear ball bearings 21510 and seals both sides. The bearings are secured in the housing with DIN 472 circlips.

Recommended shaft tolerance: h6.

Load ratings according to the linear ball bearing specifications (x4).
Linear housing units can be equipped with any of our linear ball bearings.
Drawing reference
1) centring hole