text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Linear Housing Unit
Version 1
tandem
Version 2
open
Body material
aluminium
D=Internal diameter
25
A
78
D1
40
D2
8,6
D3
15
E1
70
E2
54
E3
33,5
H
51
H1
30
H2
22
H3
40
H4
15
H5
31,5
L
130
M
M10
W
12,9

Description

Material
Housing aluminium
Version
Housing bright.
Note
Ready to install linear housing units consisting of an extruded aluminium housing with two self-aligning linear ball bearings 21510 and seals both sides. The bearings are secured in the housing with cap screws.

Recommended shaft tolerance: h6.

Load ratings according to the linear ball bearing specifications (x2).
On request
Linear housing units can be equipped with any of our linear ball bearings.
Accessory
End seals 21560.
Precision guide shafts 21590 or 21595.
Fastening screws 07160 or 07161.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range