text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clamping Element
Size
12
Version 1
for round guides
Body material
steel
D=Diameter
12
F1=Retaining force (N)
1200
M=Tightening torque (Nm)
5
A
32
A1
4,5
A2
33,5
A3
30
A4
16
A5
40
A6
18,5
B1
43
D1
4,2
H1
18
H3
24
L3
32
M
M05
Retaining torque in Nm
7
T
10

Description

Material
Housing steel. From size 40 aluminium.
Clamping lever plastic, threaded spindle grade 12.9.
Version
Housing nickel-plated. From size 40 anodised.
Clamping lever spindle black oxidised.
Note
Manually operated clamping elements for static clamping tasks. Manual clamping process using the freely adjustable clamping lever. The floating jaws ensure symmetrical application of force onto the shaft. Up to 50,000 static clamping cycles (B10d value).

The shaft should have a tolerance of ±0.01 mm and a minimum hardness of 54 HRC.
Temperature range
-10°C to +70°C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range