text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Roller Guide Carriage
Size
45
Version 1
fixed bearing
Version 2
compact version
Body material
steel
B=Width
40
L=Length
160
A
23
A1
120
B1
46,4
C0Y (N)
1600
C0Z (N)
860
D
M06
E
7,5
E1
8,5
F
5
H
22
H1
4
H2
31
L1
150
L2
135

Description

Material
Steel.
Version
Electro zinc-plated.
Note
Roller carriage with low coefficient of friction, therefore very free-running. The roller journals are lifetime-lubricated and have a 2Z (dust cover) seal. By simply moving the centre cam roller, the roller carriage can adjusted to be play-free or under the desired initial tension in the rail. The compact version has a plastic stripper for cleaning the tracks.

Application temperature -30 °C to +120 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought