text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Roller Guide Carriage
Size
43
Version 1
fixed bearing
Body material
aluminium
Component material
steel
C=C dynamic N
12280
L=Length
170
A1
114
B
41
B1
43
B2
41,9
C0Y (N)
5500
C0Z (N)
1570
D
M08
E
10
H
37
H1
13,7
L1
134
Mx (Nm)
23,6
My (Nm)
60
Mz (Nm)
104,5

Description

Material
Race body die-cast aluminium.
End pieces polyester.
Wipers modified polyamide.
longitudinal seals rubber.
Rollers steel 1.3505.
Version
Runner body nickel-plated.
Note
Roller carriage with lifetime lubricated ball bearings and patented wiper technology which lubricates the system while in motion.
A simple adjustment of the middle roller makes the roller carriage play-free or sets the desired preload in the rail.
High traverse speeds of up to 7 m/s and extremely quiet (faster and quieter than systems with recycling ball bearings).

Application temperature -30 °C to +120 °C.
On request
Roller carriages with 4 or 5 rollers.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range