Linear Ball Bearing
1389
ball-bearing steel
galvanised
- Comprising a guide rail and a runner
- Strokes of up to 1070 mm
- Loads of up to 39,590 N
- Hardened tracks and balls
£116.90
plus sales tax
Added to your shopping cart
Designation
Linear Ball Bearing
Size
35
Version 1
1389
Body material
ball-bearing steel
Body surface finish
galvanised
B=Width
35
D=For screw
M06
H=Height
17
L=Length
290
N=No. of holes
2
S1=Slide
130
S=Travel
110
B1
15,8
C0Y (N)
9750
C0Z (N)
6825
D1
M06
H1
16
H2
10
L1
25
L2
25
L3
80
Mx (Nm)
47,2
My (Nm)
148
Mz (Nm)
211
R
2
Description
Material
Rail and race ball-bearing steel.
Balls, ball-bearing steel.
Ball cage steel.
Balls, ball-bearing steel.
Ball cage steel.
Version
Rail, runner and ball cage electro zinc-plated.
Race inductively hardened.
Balls hardened.
Race inductively hardened.
Balls hardened.
Note for ordering
Sold individually.
Note
Linear ball bearing consisting of a guide rail and a race which runs within the ball cage in the guide rail. Mounting should be carried out horizontally if possible.
The internal stops limit the cage. Provide external stops for a loaded system.
Use grade 10.9 DIN EN ISO 10642 countersunk head screws to install the rail.
The maximum traversing speed is 0.8 m/s.
Application temperature -30 °C to +170 °C.
The internal stops limit the cage. Provide external stops for a loaded system.
Use grade 10.9 DIN EN ISO 10642 countersunk head screws to install the rail.
The maximum traversing speed is 0.8 m/s.
Application temperature -30 °C to +170 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.