text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Guide Rail
Form
A
Size
28
Version 1
fixed bearing
Body material
ball-bearing steel
D=For screw
M05
L=Length
400
B1
28
C
3
D
6,4
D1
11
H
12,25
R
1
T
2

Description

Material
Ball bearing steel
Version
Electro zinc-plated.
Tracks inductively hardened and ground.
Note for ordering
Fastening screws are supplied.
Note
Compact C-profile guide rails with internal hardened tracks. The system runs with low noise even under heavy loads.

There is play between the screw and the fastening hole to allow the rail to be aligned during installation.

To achieve the desired running properties there must always be a film of lubricant between track and roller, this also provides corrosion protection for the ground tracks.
On request
Lengths up to max. 4080 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought