Guide Carriage
standard
stainless steel
- Absorption of loads from all directions
- With recirculating ball guide not preloaded
- Dynamic load rating of up to 4410 N
- Double-sided end seal
£42.07
plus sales tax
Added to your shopping cart
Designation
Guide Carriage
Size
15
Version 1
standard
Version 2
mini
Body material
stainless steel
B1=Width
32
L3=Length
43
T1=Dynamic load ratings N
4410
T2=Static load ratings N
6570
A
25
A1
20
B
15
E
8,5
H
9,5
H1
16
H2
4
L4
25,7
M
M03
Mx (Nm)
30,2
My (Nm)
16,5
Mz (Nm)
17,9
T
4
Type
standard
Description
Material
Body and balls 1.4034 stainless steel.
Diverter plastic.
Diverter plastic.
Version
Bright.
Note
Standard miniature guide carriage with recirculating ball guide precision N not preloaded (Z0). With double-sided end seal.
4-point ball recirculating ball system with equal load angles and 2 recirculating ball guides per carriage allowing loads to be accepted uniformly from all sides.
Max. acceleration: 80 m/s².
Maximum traverse speed 3 m/s.
Application temperature -20 °C to +80 °C.
4-point ball recirculating ball system with equal load angles and 2 recirculating ball guides per carriage allowing loads to be accepted uniformly from all sides.
Max. acceleration: 80 m/s².
Maximum traverse speed 3 m/s.
Application temperature -20 °C to +80 °C.
Attention
Always use the mounting rail supplied, otherwise the ball retainment in the carriage is not guaranteed.
Drawing reference
1) ground ref. edge
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.