text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clamping Element
Size
9
Version 1
for miniature profile guide rails
Body material
stainless steel
B=Width
9
F1=Retaining force (N)
100
M=Tightening torque (Nm)
0,17
A
15
A1
11
A2
9
A4
5,35
B1
20
D
8
H1
10
H2
2,7
H3
7,3
L3
17
M
M03
T
3

Description

Material
Housing and knurled screw stainless steel.
Version
Housing and knurled screw bright.
Note
Manually operated clamping elements for static clamping tasks. Manual clamping with the knurled screw. The floating jaws ensure symmetrical application of force onto the rail. Up to 50,000 static clamping cycles (B10d value).

In general, a friction connection is created between the clamping element and the the linear guide on the open faces of the profile guide rail so that the ball guide tracks are not damaged.

The retaining force is tested on an oil smeared profile guide rail.
Temperature range
-10°C to +70°C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought